Global site

Strona ABB używa ciasteczek (cookies). Pozostając na stronie wyrażasz zgodę na używanie ciasteczek zgodnie z naszą polityką. Więcej

Conduit


Harnessflex has the largest range of flexible conduits, sealed fittings, hinged connector interfaces and Y&T pieces, anywhere in the global cable protection market.

Constantly evolving through innovation driven by some of the most demanding automotive industry sectors, Harnessflex products are designed to be used together as a system for easy installation and complete wiring harness protection.

Featuring a unique vibration friendly profile (VFP) as standard, as well as UV and heat stabilisation as standard, Harnessflex conduit systems provide 10-150% greater life expectancy in dynamic or vibrating applications, when compared with other products. This maximises the productivity of the system being protected, whilst minimising the risk of electrical failure.

From fit-and-forget CPC conduit systems offering unbeatable dynamic performance, to our TempGuard range that is designed and tested to withstand extreme temperatures, Harnessflex can provide a solution for most applications and environments.

Find the ideal conduit for your specification below: 

Our offering

More information