Heating, Ventilation and Air Conditioning

The perfect climate


ABB i-bus® KNX intelligent building control integrates the heating, air-conditioning and ventilation to a coherent and efficient climate control. Measured temperature values in the rooms are recorded and supplied to the heating and cooling control to generate the optimum temperature and air quality.

Main benefits
  • More efficient and precise room climate control
  • Increases potential savings in energy consumption through the combination of room climate control and central HVAC control
  • Quick, efficient and detailed device analysis without ETS software, even remotely, thanks to
    the ABB i-bus® tool

Main features

  • From individual room control right up to full control of the entire building
  • Control of valve drives, fan coil units, blowers and heating and cooling circuits
  • Accurate measurement of CO2 concentration, air temperature and humidity

Products and Documentation

Select region / language