System Access Point

System Access Point 3.0 banner

The Heart of ABB-free@home®

The System Access Point (SysAp) is the central hub of ABB-free@home®, connecting all devices and enabling seamless control of your smart home. It provides the interface between your installation and the ABB-free@home® app, ensuring intuitive configuration and operation. 

The latest SysAp 3.0 takes smart home control to the next level with integrated free@home® wireless, a built-in TP bus connection, and dual-band Wi-Fi for quick and flexible commissioning. Designed for both new builds and retrofits, it offers wireless freedom, future-ready connectivity, and the option to add Thread and Matter support via a USB stick - unlocking interoperability with a wide range of smart devices. 

Are you looking for support or purchase information?

Whether you’re an installer looking for efficiency or a homeowner planning a retrofit, ABB-free@home System Access Point 3.0 delivers wireless flexibility, future-ready connectivity, and simple commissioning.


 

Installer with customer
Ideal for Homeowners

Flexible installation, easy app‑based control, and compatibility with the latest smart home standards.

Installer at door
Ideal for Installers

Faster commissioning, fewer cables, and a future‑ready platform that adapts to project needs - new builds or retrofits.

—
System Access Point 3.0 - What's New?

The next-generation System Access Point 3.0 brings enhanced performance, wireless flexibility, and future-ready connectivity. Designed for both new builds and retrofits, it opens up a world of possibilities for modern smart living.

  • Integrated free@home® wireless for retrofit‑friendly installations

  • Built‑in TP bus connection for wired reliability

  • Dual‑band Wi‑Fi (2.4/5 GHz) for quick setup and flexible networking

  • Optional Thread USB Stick for Matter integration and broad device interoperability

  • Recessed USB-A port for secure extension module mounting, and a USB-C power supply

  • Sustainability: Made of recycled materials and environmentally friendly packaging

  • Double internal memory

     

System Access Point 3.0 what's new

—
Key Features at a Glance

FEATURESysAp 3.0 SysAp 3.0 WIRELESS
Best forRenovations and New BuildsRenovations
Device SupportUp to 150 devices
(Wired and Wireless)
Up to 150 devices
(Wireless only)
Power SupplyUSB-C Power SupplyUSB-C Power Supply
ConnectivityWired + Wireless (Wi-Fi) Wireless (Wi-Fi) 
Thread SupportVia Thread USB Stick Via Thread USB Stick 
Future-Ready Thread USB Stick for Matter Thread USB Stick for Matter 
SustainabilityRecycled plastic casingRecycled plastic casing

 


Wireless Freedom for Retrofits and Renovations

With System Access Point 3.0, you’re no longer limited by wiring constraints. The addition of Wi-Fi connectivity and the optional Thread USB stick unlocks wireless device integration, making it perfect for:

  • Retrofit projects where rewiring is costly or impractical
  • Renovations where flexibility and speed are key
  • Expanding existing systems without major construction

 

System access point and thread border router
Matter and Thread voice control

The Future of Smart Homes

MATTER & THREAD

By adding the Thread USB stick, SysAp 3.0 becomes a gateway to Matter technology, the new universal smart home standard. This means:

  • Interoperability with a wide range of devices from different brands
  • Secure, reliable wireless communication
  • Future-proof investment for evolving smart home ecosystems

Why ABB-free@home® System Access Point

  • For Installers: Faster commissioning, fewer cables, and a future-ready platform.
  • For Homeowners: Flexible installation, easy control, and compatibility with the latest smart home standards.

Why Upgrade to System Access Point 3.0?

  • Faster, more stable performance
  • Wireless flexibility for any project
  • Ready for Matter and Thread – the future of smart home connectivity
OneTouch on wall

OneTouch: A Stylish Alternative to System Access Point 3.0

Looking for a sleek wall-mounted solution? OneTouch combines a touchscreen control panel with the functionality of a System Access Point - ideal for wireless installations. It also integrates door communication, giving you a single interface for managing your home.  
OneTouch on wall
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language