Advantages

Via the Smart Access Point the system can be used as a stand-alone solution or as part of a building system scalable for every requirement. ABB-AccessControl can be combined with ABB-Welcome IP via the Smart Access Point. Access control via digital locking cylinders has long been the system of choice in both private and commercial daily life. ABB-AccessControl ensures easy scalability, even for large-scale projects.


Building type

  • Apartment
  • House
  • Commercial buildings

Functions

  • Secure keyless entry
  • Individual access control

Age of the property

  • New building
  • Renovation

The "Electronic cylinder lock" communicate via wireless. A separate power supply is not required. The "Electronic cylinder lock" obtain the necessary power via the supplied batteries.


Scalability

Smaller objects can be installed as easily as large objects. Existing installations can always be extended.


Operation

Open the door remotely or locally via the ABB-Welcome® App and locally via ABB key tags.


Loss of keys

No change of hardware when keys are lost.


Continues work

Continues to work by adjustable emergency functions in case of 

  • Network issues
  • Power fails in the building.

 

Further system information

Select region / language