INTEGRA™ is a compact, embedded Internet of Things (IoT) controller and server platform for connecting multiple and diverse devices and sub-systems, the IT-8000 controller provides integrated control, supervision, data logging, alarming, scheduling and network management, and streams data and rich graphical displays to a standard Web browser via an Ethernet or wireless LAN, or remotely over the Internet.
Main features
- Protocol Integrator
- Scheduling
- Datalogging
- Supervision
- Alarming
- Network Management
Main benefits
- Scalable hardware and software make it suitable for installation in small building to large campus applications.
- Remote connectivity allows control, monitoring, and management of field controllers providing flexibility in connecting and controlling buildings worldwide.
- The INTEGRA™-Supervisor software can connect multiple IT-8000 controllers and their data to provide aggregated information, such as; archiving, master scheduling, real-time data, history, and alarms, to create a single, unified application.