Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Advantages

Implementing INTEGRA™ creates useful functions and benefits to developers.

  • Multi-protocol management: Integrate BACnet, Modbus, LonWorks and other protocols into one common system with uniform data presentation
  • Powerful Security (RBAC)
  • Faster development time
  • Easy integration: With simple configuration, tool-less installation, enhanced integration and high-powered performance, the INTEGRA IT-8000 controller provides ultimate flexibility in connecting and controlling buildings worldwide.
  • Remote connectivity allows control, monitoring, and management of field controllers
    Scalable hardware and software make it suitable for installation in small building to large campus applications
  • The INTEGRA-Supervisor software can connect multiple IT-8000 controllers and their data to provide aggregated information, such as; archiving, master scheduling, real time data, history, and alarms, to create a single, unified application. 
  • Users who have imported from CXproHD can easily navigate back to the controller and implement immediate changes to the saved strategy. You can now debug, make code changes and download right to the controller.