Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Features


  • INTEGRA brings provisioning tools for common processes including updating distributions, and security settings including certificates. 
  • Integrates with CBXi controllers
  • Works as a DHCP server
  • Automatically creates BACnet ABB Cylon network, devices and controller points
  • Launches CXproHD  directly from CBXi controller 
  • Modern UX framework and design language (HTML5)
  • Advanced charting and visualization
  • Data tagging
  • Tag-based navigation
  • Device templating
  • Data cleansing capabilities
  • Niagara station search
  • Role-Based Access Control (RBAC)
  • Pluggable authentication schemes
  • UI developer experience with BajaScript 2.0
  • Station templating
  • Niagara AX to Niagara 4 station migration tool
  • End users can easily customize dashboards

User Interface

The IT-8000 has a bold and intuitive interface. Modern and easy to use, the platform utilizes HTML5 to provide an array of rich features. The powerful new UI framework makes the user experience simpler and more robust, giving maximum control of data and decisions. The optimized workflow allows users to find and visualize data points quickly based on a powerful tagging system.

A truly open framework, IT-8000 delivers a variety of notable improvements to take full advantage of the IoT, including advanced visualization, search, security and navigation tools. With the now tripled number of drivers available, the ability to communicate with even more building controls offers development of cutting-edge building automation devices.
 

INTEGRA as a DHCP Server

To facilitate the use of the INTEGRA IT-8000 on an IP network, the secondary Ethernet port can be configured to be a DHCP server.  This functionality will allow for a private network of devices to be run from the secondary port of the INTEGRA IT-8000 without the need for static IP’s on field controllers. 
 
 INTEGRA DHCP-

Niagara and the INTEGRA IT-8000 controller turns data into actionable intelligence

  •  Quickly develop your BACnet network, devices, and points
  • Simplified tool helps develop energy-efficient smart buildings
  • Easy integration
  • Money-saving import tool
  • Modern UX framework and design language (HTML5)
  • End users can easily customize dashboards
  • Advanced charting and visualization
  • Data tagging
  • Tag-based navigation
  • Device templating
  • Data cleansing capabilities
  • Niagara station search
  • Workbench workflow improvements
  • Role-Based Access Control (RBAC)
  • Pluggable authentication schemes
  • UI developer experience with BajaScript 2.0
  • Station templating
  • Niagara AX to Niagara 4 station migration tool
 

Licensing

The licensing model for the INTEGRA IT-8000 controller is scalable and features standard drivers along with optional I/O and field bus expansion modules for ultimate flexibility and expandability. The INTEGRA IT-8000 controller operates with Niagara Framework® for optimum performance.