Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB Cylon® CXproᴴᴰ

BACnet Engineering software

Dongle-free CXproᴴᴰ is a suite of software applications that allows all facets of ABB Cylon’s CB Line of BACnet® controllers to be designed, engineered, programmed, configured, tested, commissioned and maintained with minimal engineering effort.  


Features

When connected to ABB Cylon’s CB Line controllers, CXproᴴᴰ can provide:

  • System configuration
  • Macros Support
  • Backup and Restore
  • BACnet Properties
  • Mass Device Commissioning
  • System Monitoring
  • Real-time Point Scanning
  • Modbus® (TCP and RTU) device integration  


CXproᴴᴰ enables integration with ABB Cylon’s ASPECT and INTEGRA databases, saving time and effort in deploying energy management solutions. To improve workflow and usability, the current release introduces a new equation module that lets users engineer precise math and Boolean logic on analog and digital inputs plus;

  • Support for expansion of CBXi-8R8 and CBXi-8R8-H controllers to 96 points
  • Programming support for the CBT-3T6-5R controller
  • Pre-Engineered Strategies for Fan Coil Applications


Benefits

CXproᴴᴰ empowers developers with improved navigation and page naming and creates the ability to maneuver around a large strategy with ease. It also grants immediate access to the properties of points and modules that can be updated quickly. Help on a module can be immediately obtained with a click of a button. A new user interface design gives you the features intuitively needed.

  • Accelerates the development process to bring smart buildings to market faster
  • Imports project information quickly into ASPECT or INTEGRA making projects easy to engineer and deliver where points and configuration are automatically populated
  • No dongle required with licensing
  • Effective on-site commissioning through the mass commissioning of BACnet MS/TP devices
  • Immediate access to BACnet properties of points and modules in your strategies for quick updates

Products and Downloads

Products
Downloads
Loading documents