ASPECT® Enterprise
Seamlessly integrating buildings and business
ASPECT-Enterprise is a server-based variant that provides all of the powerful features of ASPECT®, but is installed on specified server hardware. As this solution is hosted by the end-user, it requires no proprietary hardware, but requires the purchase of ASPECT-Enterprise software. This allows the ease of on-site installations and fewer restrictions on requirements. In addition, it integrates with popular Internet programs to allow end- users more freedom.
With ASPECT, your PC, tablet, or smart device can integrate with your building easily and efficiently. ASPECT Enterprise is now Dongle- free to increase your profitability and protect your intellectual property.
Whether the platform is a server running VMware®, a standard server box or complex rack-mountable network appliance, ASPECT-Enterprise provides the capability, security, and the specification to meet the requirements of almost any project at an affordable price.