eXplore Touch Screen

BMS control at your fingertips

Designed with flexibility and control in mind, eXplore puts building energy management at your fingertips. With eXplore, users can easily manage operating parameters of the connected systems: monitoring values, equipment, and system status viewing trends and active system alarms to perform diagnostics and take corrective actions such as overriding or adjusting setpoints  

Features

  • Integrates with Cylon’s SiteGuideV2 energy management software
  • Connects to ABB Cylon’s CBXi Series of BACnet®/IP controllers for preconfigured views of points
  • Integrates quickly with ASPECT
  • Ships with Universal Mains Power Supply and 4 different adaptors
  • Capacitive 7” (C-7) or 10” (C10) high-resolution multi-touch monitors
  • Can be panel (kit supplied) or wall-mounted (VESA wall mount required)

Benefits

  • Full HD resolution 
  • Easy to use SiteGuide controller interface
  • Support for ASPECT graphics and animations
  • Enables easy adjustment of set-points
  • Intuitive and easy to use 
  • Enables integration of different building systems into a single graphic through ASPECT software  
  • Control, monitoring, and servicing of connected HVAC equipment such as central plants, boiler rooms or air handlers
  • Supervision and servicing of a single site (using ASPECT) with a single controller

Products and Downloads

Products
Downloads
Loading documents
Select region / language