Portfolio

Cylon-portfolio-system-information-visual

The ABB Cylon® HVAC Building Automation portfolio is a comprehensive solution designed to streamline and enhance energy management within commercial buildings. The portfolio consists of Supervisory Control, Main Plant and Terminal Control and Sensors and Thermostats. Together, these technologies work together seamlessly to ensure efficient and intelligent control of various building systems.

To complete a commercial building project, you will need a combination of the portfolio. The ASPECT™ supervisory controllers provide a centralized platform for managing and controlling all building systems, offering real-time monitoring and control capabilities. The BACnet® Solution includes the main plant and terminal controllers that allow precise control and automation of HVAC systems, lighting, and other building equipment. The Unitron™ range features sensors and thermostats that enable accurate environmental monitoring and temperature control, and The FusionAir intelligent temperature and humidity sensor allow users to view and adjust selected parameters within the field controller to which it is connected. Other sensing options available for integration with the CXproHD control strategy are CO2 or Volatile Organic Compound (VOC) sensing.

The dual system architecture is a unique feature that sets ABB Cylon® apart. This architecture combines the flexibility and scalability of cloud-based solutions with the robustness and reliability of local controllers. This means that you can benefit from the advanced analytics and remote management capabilities of a cloud-based system while maintaining localized control and ensuring resilience even in the event of a network failure. It's like having the best of both worlds, providing peace of mind and enhanced control over your building's energy management.

With ABB Cylon®, you can have full supervisory control over your building's energy systems, optimize performance, and reduce costs. The main plant and terminal controllers ensure precise and efficient control of HVAC and other systems, while the sensors and thermostats offer accurate measurement and control of environmental conditions. By integrating these products into your building, you can enhance occupant comfort, improve energy efficiency, and ultimately create a smarter and more sustainable environment.



Our offering



System information

Select region / language