Facility Manager benefits

FacilityManager
ABB Cylon products and solutions, built on an open platform, offer flexible point configuration, are quick and easy to install. Enhanced diagnostic tools and software provide for strategy simulation and testing, efficient commissioning, and testing, resulting in a more robust solution with reduced installation, maintenance, and time on site.

Attract and retain tenants

  • ABB Cylon Smart building solutions provide the flexibility tenants require to control and optimize workspaces while managing energy usage and reducing costs. Appeal to the demands of high-quality tenants through the installation, management, and maintenance of Smart HVAC, lighting, and room controls that provide improved air quality, light, and temperature control, which can lead to greater work productivity. 

Improve occupant comfort

  • BEMS connected sensors such as light, temperature, CO2, occupancy data work together to provide a consistent environment for occupants.

  • Put control in users hands. With on-site UI eXplore, users can easily manage operating parameters of the connected systems: monitoring values, equipment and system status, viewing trends, and active system alarms to perform diagnostics and take corrective actions such as overriding or adjusting setpoints.

Reduce energy consumption

  • Ensure your building systems are operational only when needed versus expectation with HVAC scheduling and the application of intelligent sensor feedback.

  • Prevent building energy drift of up to 20% per annum

Scalable solution

ABB Cylon’s product range offers flexibility in strategy changes and maximized control utilization ideally suited to the changing demands of most facilities delivering the best in class IoT solution to address the increasing need for connected control.

  • ASPECT Web-based Building Management Technology
  • INTEGRA Building Management System based on the Niagara Framework®
  • Future-proof architecture with upgrade paths
  • Upgrading solutions

 

Optimize revenue

  • Flexible Design - the high level of configurability of the ABB Cylon system enables the building owner to accommodate multi-tenants’ requirements very quickly and with minimum cost.

Reduce operational costs

  • Resolve issues quickly with monitoring and control. ASPECT® provides alerts in real-time enable building managers to monitor equipment performance, track anomalies of operation outside of setpoints and scheduling, and react to resolve any issues quickly, reducing downtime.

Improve equipment lifespan

  • Improve equipment lifespan through monitored maintenance.  Future-proofing essential plant and equipment. On-going monitoring and historical alarms may point to additional problems that require maintenance.  Resolving issues early saves on more costly future replacement or repairs

Improve operations

  • Reduce time spent on analysis across mixed platforms

  • Operational efficiency: 24/7 web-enabled access to your BEMS. View and modify information including trends, setpoints, schedules and more from any web-enabled device anywhere, any time

  • Simplify the management of a building portfolio across a wide geographical area
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language