Several floors can be equipped with cylinder locks in an office building, and include repeaters in the system that distribute the signal throughout the building. Different access rights for different people can be assigned through individual tag keys. Based on IP technology, limitations on the number and range of end devices with which the system is controlled are minimized. Decentralized control and installation options effectively protect the system from unauthorized access.
Electric cylinders are suitable for door thicknesses up to 140 mm. A status LED light provides visual feedback and, thanks to the IP66 protection rating, you are always safe. The cylinders are powered by a battery that allows up to 130,000 openings before needing to be replaced. Manual opening of the cylinder is possible at any time from the inside.
The transponder key is the counterpart to electric cylinders and serves as a door opener. It is available in white, grey and black.