| Product page |
Visit page |
Visit page |
Visit page |
Visit page |
Visit page |
| Type |
Monoblock |
Monoblock |
Monoblock |
Monoblock |
Modular |
| Recommended application |
Commercial building
Multi apartment
building
Luxury villa |
Commercial building
Multi apartment
building
Single/two
family home
|
Luxury villa
Single/two
family home
|
Multi apartment
building*
Single/two
family home |
Flexible all type of buildings |
| Video |
HD 720p |
HD 720p
|
HD 720p |
SD 480p
|
HD 720p |
| Detection angles |
Horizontal: 111°
Vertical: 73°
Diagonal: 130°
|
Horizontal: 111°
Vertical: 73°
Diagonal: 130°
|
Horizontal: 111°
Vertical: 73°
Diagonal: 130°
|
Horizontal: 86°
Vertical: 73°
Diagonal: 104°
|
Horizontal: 111°
Vertical: 73°
Diagonal: 130° |
| Weather protection |
IP54 |
IP54 |
IP54 |
IP54 |
IP54 |
| Impact protection |
IK07 |
IK07 |
IK07 |
IK07 |
IK07 |
| User interface |
Touch |
Keypad or pushbotton |
Pushbutton |
Pushbutton |
Pushbutton |
| Flush Mounting |
● |
● |
● |
● |
● |
| Surface Mounting |
●
|
● |
● |
● |
● |
Maximum number
of IS |
No limits |
No limits |
3 |
2 |
80 |
Door opening by
transponder |
● |
● |
● |
● |
● |
| Keypad opening |
● |
● |
● |
|
|
| Speech synthesiser |
● |
● |
● |
● |
● |
| Article Code |
H81381T-S/W
|
H81383K-S/W
H81384K-S
H81382K-W
|
H81381P1-S/W
H81381P2-S/W
H81381P3-S/W
|
H81313P1/2-A
H81363P1/2-A
H81364P1-A
|
|
*Used as apartment outdoor station in combination with the main building outdoor stations.
Notes
1. Shown in the Welcome App
2. Configured through Welcome App
3. Additional IP gateway needed (83342)
4. With Induction Loop