Video outdoor station comparison

ABB-Welcome

Select Language
  • English
  • français



Video_Keypad_OS Welcome_Mini_OS Welcome_Modular_video_OS

 Keypad series Mini series Modular audio/video

Product page Visit page Visit page Visit page
Type Monoblock Monoblock Modular
Recommended application Multi apartment building Single/two family home Flexible all type of buildings
Audio only

Video 550 TV Lines Effective Pixels:
1292 (H) x 968 (V)
600 TV lines
Effective pixels: 1297 (H) x 977 (V)
550 TV Lines Effective Pixels:
1292 (H) x 968 (V)
Detection angles Horizontal: 100
° Vertical: 70°
Diagonal: 130°
Horizontal: 111°
Vertical: 73°
Diagonal: 130°
Horizontal: 100
° Vertical: 70°
Diagonal: 130°
Weather protection IP54 IP54 IP54
Impact protection IK07 IK07 IK07
User interface Keypad Keypad or pushbotton Keypad
Flush Mounting
Surface Mounting
Maximum number of IS No limits 2 80
Door opening by transponder ● 
Keypad opening ●  ● 
Article Code M21381K-A
M21382K-A
M21312P1-A(-02)
M21362P1-A(-02)
M21311P1-A(-02)
M21312P2-A(-02)
M21362P2-A(-02)
M21311P2-A(-02)
 


Shared features:

  • Type of installation: SM or FM
  • IP54: dustproof & waterproof
  • IK07: vandal proof

Notes

  1.  Shown in the Welcome App
  2. Configured through Welcome App
  3. Additional IP gateway needed (83342)
  4. With Induction Loop
Select region / language