ABB-Welcome indoor audio station with handset

Comfortable to push

It is easy to fall in love with it. XXL size button ensures you real comfortable feeling while pushing, especially with the visible symbols and indicative LEDs. Besides, the functions are also incorporated perfectly with its design, e.g. the automatic unlock, door status check, second lock release or even calling the security guard, etc.  

Model versions

Three versions in white color are provided, which are 3 buttons, 6 buttons, and 3 buttons with hearing aid. 

Main benefits

  • Extra buttons can be customized, such as for the intercom, call guard unit, unlock additional door, etc.
  • 5 ringtones for different call sources
  • Doctor function for automatic unlock upon setting
  • Option to be fitted with induction loop for deaf

Main features

  • Big operation button (3 or 6 buttons optional)
  • One-man commissioning with decimal jumpers
  • 3-level adjustable volume (max-mid-mute)
  • Visual indication of the door when it is open exceeding its setting time
  • Surface mounted

Are you looking for support or purchase information?

Contact us

USA Technical Support: 888-862-3289
Customer Service: 888-862-3290

7:00 a.m. – 5:30 p.m., CST, Monday–Friday

Email

Select region / language