ABB-Welcome indoor video station, 7 inch

Style marries functionality

The fascinating design and innovative technology of ABB-Welcome indoor video station can fully meet your home style and your expectation of comfort. Nothing will be neglected if required. By continuously monitoring, all pictures of visitors can be stored and archived, and if you are absent, 3 pictures of the visitors will be automatically stored after the bell ringing.

The high-resolution XXL touch display with 7" diagonal screen can show all hidden details at the front door. Touchable design is also more friendly to interact with the system, which makes your life more comfortable and convenient.

Model versions

ABB-Welcome M touch indoor station, which includes 2 different colors (White and Black) of appearance to meet personal esthetical preference.

Main benefits

  • 2 different colors of appearance to meet personal esthetic preference
  • Electronic picture frame can be selected in standby mode
  • Image can be saved in SD card
  • Extra button for customization like intercom, call guard unit, unlock additional door, etc.
  • Leave a recorded message to family members or visitors when leaving home and vice versa
  • Set customized door open password when keypad outdoor station is used

Main features

  • Large 7" color display with intuitive touch control
  • High-quality color TFT touch display with a resolution of 800 x 480 pixel
  • Call transfer among different apartments and guard unit
  • Mute one indoor station or all indoor station in the same apartment
  • Blacklist is used to prevent unwanted call from other apartment(s)
  • One-man commissioning With decimal jumpers
  • Optional by surface mounted or desktop mounted

 

Are you looking for support or purchase information?

Contact us

USA Technical Support: 888-862-3289
Customer Service: 888-862-3290

7:00 a.m. – 5:30 p.m., CST, Monday–Friday

Email

Select region / language