Sensor/Blind actuator

Sensor/Blind actuator 1/1gang, Wireless

For controlling blind and awning motors. With integrated
blind actuator. Blind function is available pre-configured.
To be used with ABB-free@home® 2gang rockers.

Technical details

- Outputs: 1x change-over contacts/normally open contact, potential-bound
- Rated power: 920 VA
- Rated current: 4 A
- Suitable for: Operating mode blind
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/Blind actuator 1/1gang

For controlling blind and awning motors. With integrated blind actuator. Blind function is available also without prior programming (pre-configured).

Technical details

- Outputs: 1x change-over contacts/normally open contact, potential-bound
- Rated power: 920 VA
- Rated current: 4 A
- Suitable for: Operating mode blind
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/Blind actuator 2/1gang, Wireless

For controlling blind or awning motors.
Communication with the free@home system is carried out wireless.
With integrated blind actuator.
Blind function is available also without prior programming (left sensor channel is pre-configured).
Configuration can be changed later via the web interface (groups, scenes, etc.).

Technical details

- Outputs: 2 Normally open contact, potential-bound
- Rated power: 920 VA
- Rated current: 4 A
- Suitable for: Operating mode blind
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/Blind actuator 2/1gang

For controlling blind and awning motors. With integrated blind actuator. Blind function is available also without prior programming (pre-configured).

Technical details

- Outputs: 1x change-over contacts/normally open contact, potential-bound
- Rated power: 920 VA
- Rated current: 4 A
- Suitable for: Operating mode blind
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/actuator units to be used with Millenium cover plates

Switch/blind actuator, 1/2gang + 1 blind actuator

For controlling blind and awning motors. With integrated blind actuator. Blind function is available pre-configured. To be used with ABB-free@home® Millenium cover plates for 2gang push-buttons.

Technical details

- Outputs: 1 x Change-over contacts/normally open contact, potential bound
- Rated power: 920 VA
- Rated current: 4 A
- Suitable for: Operating mode blind
- Protection class of device: IP 20
- Mounting depth: 31.5 mm
- Dimensions (H x W X D): 44 mm x 44 mm x 40.9 mm

Switch/blind actuator, 2/4gang + 1 blind actuator

For controlling blind and awning motors. With integrated blind actuator. Blind function is available pre-configured. To be used with ABB-free@home® Millenium cover plates for 4gang push-buttons.

Technical details

- Outputs: 1 x Change-over contacts/normally open contact, potential bound
- Rated power: 920 VA
- Rated current: 4 A
- Suitable for: Operating mode blind
- Protection class of device: IP 20
- Mounting depth: 31.5 mm
- Dimensions (H x W X D): 44 mm x 44 mm x 40.9 mm

Select region / language