- Outputs: 1× dimming channel
- Suitable for: 230 V incandescent lamps and low-voltage halogen lamps with conventional transformers
or electronic transformers
- Rated power: 10–180 W/VA
- Suitable for: LEDi and energy-saving lamps; typical
- Rated power: 2–80 W/VA
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H x W X D): 71 mm x 71 mm x 45 mm