Sensor/Switch actuator units

Sensor/Switch actuator 1/1gang, Wireless

For switching 230 V~ devices. With 1 integrated switch
actuator. Switching function is available pre-configured.
To be used with ABB-free@home® 1gang rockers.

Technical details

- 1 x Normally open contact, potential free
- Suitable for: ohmic
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/Switch actuator 1/1gang

For switching 230 V~ consumers. With integrated switch actuator. Switching function is available also without prior programming (pre-configured).

Technical details

- 1 x Normally open contact, potential free
- Suitable for: ohmic
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/Switch actuator 2/1gang, Wireless

For switching 230 V~ devices. With 1 integrated switch
actuator. Switching function is available pre-configured.
To be used with ABB-free@home® 2gang rockers.

Technical details

- 1 x Normally open contact, potential free
- Suitable for: ohmic
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/Switch actuator 2/1gang

For switching 230 V~ consumers. With integrated switch actuator. Switching function is available also without prior programming (pre-configured).

Technical details

- 1 x Normally open contact, potential free
- Suitable for: ohmic
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/Switch actuator 2/2gang, Wireless

For switching 230 V~ devices. With 2 integrated switch
actuators. Switching function is available pre-configured.
To be used with ABB-free@home® 2gang rockers.

Technical details

- 1 x Normally open contact, potential free
- Suitable for: ohmic
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/Switch actuator 2/2gang

For switching 127 V~/230 V~ consumers. With integrated 2gang switch actuator. Switching function is available also without prior programming (both sensor channels are pre-configured).

Technical details

- 2 x Normally open contact, potential free
- Suitable for: ohmic
- Rated current: 5 A
- Rated power: 1380 W
- Suitable for: capacitive
- Rated current: 4 AX
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Movement detector/switch actuator

For automatic switching of ABB-free@home® actuators dependent on movement and brightness. With integrated switch actuator. Switching function is available also without prior programming (pre-configured).

Technical details

- Outputs: 1 x Normally open contact, potential free
- Suitable for: ohmic
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 32 mm
- Dimensions (H × W × D): 71 mm × 71 mm × 45 mm

Sensor/actuator units to be used with Millenium cover plates

Sensor/Switch actuator 1/1gang

For switching 230 V~ devices. With integrated actuator. Switching function is available pre-configured. To be used with ABB-free@home® Millenium cover plates for 2gang push-buttons.

Technical details

- Outputs: 1 x normally open contact, potential free
- Suitable for: resistive
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 31.5 mm
- Dimensions (H x W X D): 44 mm x 44 mm x 40.9 mm

Sensor/Switch actuator 2/1gang

For switching 230 V~ devices. With integrated actuator. Switching function is available pre-configured. To be used with ABB-free@home® Millenium cover plates for 4gang push-buttons.

Technical details

- Outputs: 1 x normally open contact, potential free
- Suitable for: resistive
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 31.5 mm
- Dimensions (H x W X D): 44 mm x 44 mm x 40.9 mm

Sensor/Switch actuator 2/2gang

For switching 230 V~ devices. With integrated actuator. Switching function is available pre-configured. To be used with ABB-free@home® Millenium cover plates for 4gang push-buttons.

Technical details

- Outputs: 2 x normally open contact, potential free
- Suitable for: resistive
- Rated current: 10 A
- Rated power: 2 x 1200 W
- Suitable for: capacitive
- Rated current: 10 AX
- Protection class of device: IP 20
- Mounting depth: 31.5 mm
- Dimensions (H x W X D): 44 mm x 44 mm x 40.9 mm

Movement detector/relay

With select lens for detection with animal access. Including an integrated actuator for switching 230 V~ devices. To be used with ABB-free@home® Millenium cover plates for movement detector.

Technical details

- Outputs: 1 x normally open contact, potential free
- Suitable for: resistive
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Detection range: frontal 6 m, lateral 3 m
- Detection angle: 180°
- Brightness limit value: 1 - 500 lux
- Protection class of device: IP 20
- Mounting depth: 31.5 mm
- Dimensions of the insert (H x W x D): 44 mm x 44 mm x 47 mm

Select region / language