System Access Point 2.0

The system access point is the control center for your ABB-free@home™ smart home system. This intelligent hub enables configuration of your ABB-free@home system and access for control by your mobile devices, both locally and remotely. Geofencing capability gives you the ability to automate scenes when you enter your home — such as turning on lights, adjusting temperature and playing music — or leave it.


Features

 

  • Intelligent hub with dual-core processor and commissioning software.
  • Remotely accessible via the ABB-free@home app or a web browser.
  • Includes an astronomic time clock.
  • Offers logic functions for sequencing of scenes (if this, then that).
  • Supports 2.4 GHz or 5 GHz Wi-Fi and cabled connections for home network.
  • Offers one RJ45 and two USB ports and ships with external power supply.
  • Optional external antenna available to allow for mounting in distribution panels.

 


system-access-point_presentation

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language