Do More with Wireless

Smarter Home Renovation & Retrofit with ABB-free@home® Wireless Solutions

Renovating or Retrofitting?

Do more with Wireless | Renovate your Experience

Renovating your home shouldn’t mean tearing into walls. With ABB‑free@home® wireless solutions, you can modernise lighting, blinds, heating and scenes simply and easily while keeping your interior intact. Start with app control for the essentials and build at your own pace: add a hub e.g. System Access Point later for remote access, voice assistants and an open ecosystem that grows with your lifestyle.

easy set up
No extensive rewiring

Use your existing electrical system

phone
App Control

Control your new smart home directly from the ABB-free@home® App

grow
Scale as you go

Control up to 32 devices locally via the ABB-free@home® App

remote away
Remote-ready

Remotely access and control up to 150 devices. Requires System Access Point or OneTouch Panel

Start Smarter at Home

Effortless mood lighting, anytime.

Dimming sets the tone for any space; kitchen, lounge, nursery or home office. With a Wireless Dimming Actuator behind the existing switch and a scene‑capable push‑button or wireless Smart Switch, you can create warm evening light, bright task light, or ‘all‑off’ in a few taps.

Add a motion sensor to softly guide night‑time movement and an astro schedule to adapt exterior or hallway lighting to sunrise and sunset throughout the year. 

What you’ll typically use:

  • Wireless Dimming Actuator (+ existing or new push‑button)
  • Optional motion sensor for hands‑free areas
  • ABB‑free@home® Next App for scenes and timers


light change


dimming icon
Dimming actuator 1 gang
Dimming Actuator 1 gang ABB-free@home® wireless

smart switch wireless
Smart Switch Wireless. ABB-free@home® wireless

Light control
Light Control

Busch watchdog
Busch-Watchdog 180 Select Lense



heating free@home

Heating that adapts

Comfort shouldn’t cost the earth. A Wireless Room Temperature Controller reads local conditions and follows time schedules that match your routine. Enable ECO mode when you’re out, and set rooms to comfort temperature before you get home.

What you’ll typically use:

  • Wireless Room Temperature Controller (per zone/room)
  • Optional outdoor weather station for you anticipatory control
  • ECO profiles and schedules via the App

Heating Icon
Room Temperature controller
Room Temperature Controller RTC with sensor



Blinds that react

Well‑timed shading improves comfort and protects furnishings. Schedule your blinds for sunrise and sunset, or to react to preset conditions. Bedrooms stay cooler on hot afternoons while living areas benefit from passive warmth on cold, sunny days. Of course you can always override it via the App to suit your needs.

What you’ll typically use:

  • Wireless Blind Actuator (per blind/shutter)
  • Wireless Weather Station (sun, wind, temperature)
  • Astro/sun tracking via the App

 


animated blinds
Blinds Icon
Blind actuator
Blind Actuator 1gang ABB-free@home® wireless

smart switch wireless
Smart Switch Wireless. ABB-free@home® wireless

Blind control
Blind control

weather station wireless
Weather Station Wireless



Combine control into scenes. One tap, many changes

Scenes turn multiple adjustments into one simple action. For example, Welcome Home may turn on hallway and kitchen lights, lift blinds to 50%, and bring the living area to a comfortable temperature. All Off ensures nothing is left on as you leave providing greater peace of mind. Scenes are easy to create, duplicate and tweak, so you can refine them over time as your household habits change.

Ready to extend your home automation?


Smart living doesn’t stop when you leave the house. With ABB-free@home® wireless simply add a System Access Point Wireless or a OneTouch Panel to your ABB-free@home® wireless ecosystem to unlock secure remote control of your entire home.


1. Add a System Access Point wireless

With the System Access Point wireless, you’re no longer limited by wiring constraints.  Providing control of up to 150 connected devices. The addition of Wi-Fi connectivity and the optional Thread USB stick unlocks wireless device integration, making it perfect for:

  • Retrofit projects where rewiring is costly or impractical
  • Renovations where flexibility and speed are key
  • Expanding existing systems without major construction

What can you control remotely?

  • Lighting: Switch off or simulate presence for security
  • Heating & Cooling: Pre-set the perfect temperature before you arrive
  • Door Communication: See, speak to, and unlock doors from anywhere
  • Security: Monitor doors and windows in real time
  • Blinds & Shutters: Automate or override settings to suit your needs
Wireless home automation - what can you control

OneTouch
A Stylish Alternative to System Access Point

Looking for a sleek wall-mounted solution? OneTouch combines a touchscreen control panel with the functionality of a System Access Point - ideal for wireless installations. It also integrates door communication, giving you a single interface for managing your home.  



2. Add third-party devices | Open ecosystem, future-ready

Your smart home should grow with you. ABB-free@home® Wireless supports a wide range of third-party platforms and devices, giving you the freedom to expand and customize.

  • Voice Assistants: Alexa, Google Assistant, Apple Home
  • Smart Devices: Eve, Sonos, Philips Hue, Meile, Samsung and many more
  • Matter & Thread: Compatibility with leading platforms

 

Illustration showing integrations

Why It Matters

  • Flexibility: Expand your system at your own pace
  • Convenience: Control everything from one app or panel
  • Future-Ready: Continuous updates and Matter support ensure long-term value



3. Add other ABB systems

abb-door-entry-system-secure

Welcome to Door Entry

Door Entry encompasses more than just audio and video intercom. It represents the future of smart home monitoring and security, conveniently accessible at your fingertips. With a range of options available, you can select the most suitable one to meet your requirements. Our system is not only secure but also simple to install and operate.

abb-door-entry-system-secure


Manage it all remotely

Digital Services & Remote Maintenance

Your smart home evolves with you. ABB’s digital services ensure your system stays connected, protected, and up-to-date.
  • Remote diagnostics: Troubleshoot and update firmware over-the-air
  • myBuildings Portal: Secure cloud access from anywhere
  • Continuous updates: Stay current with new features and security enhancements

24/7 Self-Service Support

  • Step-by-step guides
  • Live chat and email support
  • Full history tracking for escalated issues
ProService-portal


Why choose ABB‑free@home® wireless solutions?

Designed for simple renovations and retrofits: install fast, keep your interior intact, and unlock meaningful comfort and efficiency gains.

Start simple - expand anytime
Comfort and efficiency
Retrofit friendly
One App. Total control

Start simple - expand anytime

Start with local control for up to 32 wireless devices, suitable for small spaces. Upgrade later with a System Access Point or OneTouch Panel for remote control, voice assistance, and ecosystem integrations. Expand to 150 devices, automate multiple rooms, and integrate audio, door entry, and energy systems gradually. The system grows with your needs, safeguarding your investment.

 
  • Local App control for up to 32 wireless devices.
  • Add a System Access Point or OneTouch to enable remote access.
  • Integrate Matter‑enabled devices and third‑party ecosystems.

Note: Device limits and features depend on configuration and firmware.

simple light switching via app

Comfort and efficiency

Enhance living with motion-based lighting for hallways that turns on softly at night and off when unoccupied. Include responsive shading and smart thermostats for energy efficiency and comfort. Set scenes like Good Morning or Movie Night to adjust lights, blinds, and temperature with a single tap for instant mood setting.

 

 
  • Dimming, motion‑based lighting, and responsive blinds.
  • Heating adapts to help save energy.
  • One‑tap scenes like Good Morning, Movie Night, or All Off.


carrying child at night

Retrofit‑friendly

Traditional smart installations can be disruptive and expensive due to new cabling requirements. ABB‑free@home® wireless actuators can be discreetly placed behind existing switches, enabling installers to make circuits 'smart' using the current infrastructure. The devices communicate over a stable 2.4 GHz mesh network for local control without a central hub. This allows for gradual upgrades room-by-room during renovations, maintaining project timelines, and avoiding design compromises resulting from rewiring.

     
    • Wireless actuators fit behind switches to make existing circuits smart.
    • 2.4 GHz mesh - no central hub required for local control.
    • Install room‑by‑room with minimal disruption.


    renovation

    One App. Total control.

    The ABB‑free@home® Next App brings everything together in a single, intuitive interface. Create and name rooms; link devices; set timers and scenes; and favourite the controls you use most. Local‑only setups work right away on home Wi‑Fi.

    Add a System Access Point to enable myBuildings secure remote access so you can check status, run scenes, or change schedules from anywhere. The app is designed for everyone, not only installers, so homeowners can fine‑tune after handover without needing a site visit.

     
    • ABB‑free@home® Next App for iOS and Android.
    • Configure devices, schedules, and scenes with an intuitive interface.
    • Local or remote control - your choice


    Phones with app screen
    Select region / language