Global site

Overview

As innovative home automation ABB-free@home® offers an endless number of possibilities for creative design. This allows the home to be equipped in line with endless personal concepts and preferences. Both today and in the future.

Twice as easy – for commissioning and configuration


overview-twice-as-easy-fath21ABB-free@home® combines all the useful functions of comfortable home automation and door communication into a single system that is easy to understand and operate. The initial configuration of the system by the electrician is carried out via an app. Commissioning is particularly fast and saves valuable working hours.

Total networking


overview-total-networking-fath21ABB-free@home® transforms the house or the apartment into an intelligent home. Whether blinds, lights, heating, air-conditioning, door communication or home appliances – comfort, safety and efficiency can finally be controlled intuitively. Via a switch on the wall, via voice-control or remotely with a smartphone, tablet or personal computer. Also all functions in the house can be managed automatically – according to schedule, sun set or sun rise, temperature and the presence of people – or be called up at the touch of a button. And here, every combination of the various functions is possible.

Easy installation

overview-easy-installation-fath21

The installation is as flexible as it possibly could be. With wired or wireless sensors, actuators and sensor-actuator units, as well as configuration and operation via an app, the system is future-proof and thus ensures electricians greater success and easier operation for end customers – without extra effort. Another advantage of ABB-free@home is that it can be installed centralized – with the actuators in the enclosure cabinet – or decentralized with the actuators right behind the sensors in the mounting box.  

 

Further system information