The ABB-free@home® home automation makes daily life easier. With ABB-free@home® the entire home can be controlled as usual with switches, and even more practical: with the smartphone, tablet, or computer. Via touch or voice control. Blinds, lights, heating, air-conditioning and door communication can be operated separately or together: The blinds can be moved up, the lights in the bathroom and the radio in the kitchen can be switched on with the touch of a button while you are still in bed – or all lights and devices are deactivated via a switch when leaving the house. Very convenient. Extremely comfortable. Very energy efficient. The setting of these scenes is as easy as can be – to suit the mood or situation.