Advantages

Advantage

ABB-free@home™ combines all the useful functions of comfortable home automation and is easy to understand. Less effort is required during commissioning. Thus, saving valuable time and making daily life easier. 

Comfortable and user-friendly


With ABB-free@home™, your entire home can be controlled with switches by touch or voice control via a smartphone, tablet, or computer. Climate, lighting, door communication and entertainment can be operated separately or together. Bedroom or kitchen lights can be turned on with the touch of a button while you are still in bed. 

Everything is possible


The ABB-free@home™ app can be used with conventional operating systems: iOS and Android. Additional software is not required. Settings and adjustments are easy to make via computer or tablet with an HTML5, independent of platform. Global access to the ABB-free@home™ system is accessible via the MyBuildings portal which allows you to control and view the status of your home – no matter where you are in the world.
devices_785x268

Free and flexible

ipad_292x196ABB-free@home™ options can be fully customized to your needs. This allows your home automation to be easily adapted to your lifestyle.

 

Additional system information

Select region / language