Overview

Overview

ABB-free@home isn’t just another smart home solution. It’s smarter than smart. Smarter than complicated installations, one-function devices, and automation solutions that don’t work together. ABB connects compatible devices and lets you manage them from one easy-to-use interface. It performs elaborate functions with ease and simplicity, so your home is safer, more comfortable, and more enjoyable. That’s smarter than smart home living. It’s the next generation of home automation technology. 

Twice as easy – for commissioning and configuration


ABB-free@home™ combines all the useful functions of comfortable home automation and door communication into a single system that is easy to understand and operate. The initial configuration of the system by the electrician is carried out via an app. Commissioning is particularly fast and saves valuable working hours.

Total networking


overview-total-networking-fath21ABB-free@home™ transforms your house or apartment into an intelligent home. Comfort, safety and efficiency can finally be controlled intuitively via a wall switch, voice-control or remotely with a smartphone, tablet or personal computer. All home functions can be managed automatically – according to schedule, sun set or sun rise, temperature, the presence of people – or be called up at the touch of a button.

Easy installation

ABB-free@home™ installation is flexible. With wireless devices, as well as configuration and operation via an app, the system is future-proof and provides electricians faster and easier operation for end customers – without extra effort.

 

Additional system information

Select region / language