- Outputs: 1 x normally open contact, potential free
- Suitable for: resistive
- Rated current: 10 A
- Rated power: 2300 W
- Suitable for: capacitive
- Rated current: 10 AX
- Detection range: frontal 6 m, lateral 3 m
- Detection angle: 180°
- Brightness limit value: 1 - 500 lux
- Protection class of device: IP 20
- Mounting depth: 31.5 mm
- Dimensions of the insert (H x W x D): 44 mm x 44 mm x 47 mm