System Access Point

The System Access Point

For commissioning and remote control of the ABB-free@home® system. Allows the execution of Astro and time programs. Commissioning and remote control is executed via web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. Connection to the home network via WLAN client mode or via CAT cable.

Technical details

- Display elements: LED for status display
- Rated voltage: 230 V~
- Rated frequency: 50 Hz/60 Hz
- Protection class of device: IP 20
- Dimensions (H x W x D): 110 mm x 170 mm x 31 mm

Access to the System Access Point

Using the app, all settings can be made at the System Access Point. For this purpose, only a tablet with iOS or Android or a laptop and a WLAN connection are required.

Article no.
SAP-S-1-84

Select region / language