ABB ClimaECO contains a wide range of products to control fan coil units, radiators, floor heating, and cooling ceiling applications. ABB’s room automation solutions ensure that all functions in the room are operated as efficiently as possible to save operating costs and improve the overall room environment.
Discover the perfect solution for smart HVAC automation!
Heated or air-conditioned rooms can be optimally adjusted by integrated room temperature controllers. This equipment is the successor of the FCA/S series.- With integrated room-temperature controller- Supports continuous fans (0-10 V) and 6-way valves
The KNX valve drive controllers with integrated room temperature controllers are suitable for radiators, floor heating and cooling ceiling applications.- With integrated room-temperature controller- Integrated inputs for connecting rooms sensors (VC/S 4.x.1)
The Split Unit Gateway forms the interface between the KNX system and airconditioning split units from a wide range of manufacturers.- "Silent mode" reduces noise- Boost option for maximum climate control- Horizontal and vertical slat swing
The ABB Tenton® sensors are easy-to-use, high quality sensors. It can be flush mounted but also surface mounted, with the help of a separate frame.
Control element to operate all room functions (lighting, shading, scenes, HVAC). With integrated room temperature sensor and controller. In different designs available (Busch-art linear, future linear, Busch-balance SI, etc.)
Touch display (4” or 5”) to operate all room functions (lighting, shading, scenes, HVAC). With integrated room temperature sensor and controller.
Touch display to operate all room functions (lighting, shading, scenes, HVAC). With integrated room temperature sensor and three room temperature controllers.
The room temperature control unit allows every kind of room to be individually and conveniently heated or cooled as needed. The desired temperature can be set automatically or manually. The cost efficient device can be connected directly to FCC/S Fan Coil or VC/S Valve Controllers.
ABB’s Air quality Sensors with LED displays measure room temperature, CO2 concentration and relative humidity. Room temperature controllers and dew point calculation are included.
Submit your inquiry and we will contact you