For the protection of small to medium residential and commercial properties
The Intrusion Alarm Panel L240 is a modern compact system that is easy to put into operation. The panel has many programming features and complies with the guidelines of the VdS class A, B and C as well as the German DIN VDE 0833.
Main benefits
- The highest levels of security, comfort and cost-effectiveness
- Efficiency in the installation through bus technology
- The system can be extended to incorporate up to 80 detector circuits in different setting areas by connecting external modules to the security bus
Main features
- Keypad L840/PT for easy operation
- Simple configuration on PC via the LAN IP Interface L240/IP
- One sensor can be used for two applications (bi-directional communication)