future® linear

Uncompromisingly clear

future-linear_beton01_header

When the eye comes to rest, it can focus on the essential features. Concentration on plain functionalism fascinates with its clarity and independence. The attraction of future® linear lies in its uncompromising, straightforward design. This is combined with definitive colours that harmonize with modern architectural design. Impressive to the eyes and the touch with the Softtouch colours studio white matt and black matt.

 

Overview of colours


pl-futurelinear-01

Versatile use


This switch range is available in 1gang to 5gang cover frames. They can be mounted vertically or horizontally.

pl-futurelinear-04
Select region / language