ABB IQTouch 7"

Where KNX comes to life.

Seamless KNX control at your fingertips.

ABB IQTouch 7" transforms the way people interact with their buildings.

Combining elegant design, intuitive operation, and advanced KNX functionality, this sleek 6.9-inch touchscreen unifies lighting, shading, climate control, and door communication in one seamless interface.

Designed for residential, hospitality, and commercial applications, ABB IQTouch 7" puts comfort, efficiency, and security at your fingertips — from the moment you wake up to the moment you lock up for the night.


A Dashboard Designed Around You

The fully customizable home screen provides instant access to the controls and insights that matter most — from environmental data to scene management and door communication.

At a glance, see your room temperature, air quality, energy usage, and active scenes. Everything is where you expect it, always within one tap.

 Designed to complement any interior, ABB IQTouch 7" offers two modern interface options:

IQTouch 7 Light Theme IQTouch 7 Dark Theme

Light Theme

Clean, bright, and minimalist. Ideal for open-plan living spaces, kitchens, and professional environments.

Dark Theme

Elegant, subtle, and easy on the eyes. Perfect for bedrooms and evening use, with minimal blue-light impact on sleep.


The panel adapts its screen brightness automatically to ambient light conditions, ensuring perfect readability in bright kitchens and soft visibility in dark bedrooms — day and night.

Features



1. Visualize and Control Your Entire Building

Upload your floor plan directly to the ABB IQTouch interface. Device icons are placed at their exact physical locations, allowing users to control any light, blind, thermostat, or sensor simply by tapping its location on the map.

  • Supports multiple floors and zones
  • Live status indicators show what's on, open, or active at a glance
  • Ideal for multi-room buildings, hotels, and large residential properties
  • Makes building control intuitive for every user — no training required

2. A Perfect Atmosphere — With One Touch

With a single tap, set the ideal environment for any moment. Whether you're preparing dinner, welcoming guests, or winding down for the evening, IQTouch 7" brings your building to life exactly the way you want it.

  • Powerful Scene Control Activate fully personalized scenes that simultaneously adjust lighting, shading, climate, ventilation, and other connected devices in one tap. Pre-defined scenes like Good Morning, Movie Night, or Away Mode can be customized to match your exact preferences and daily rhythm.
  • Intelligent Shading Control Strike the ideal balance between natural light, visual comfort, and energy performance. Precisely control blinds, curtains, and shutters — including slat angle adjustment for blinds —
  • Advanced Climate Control Achieve the perfect indoor temperature with intuitive control over heating, cooling, air conditioning, and ventilation. The built-in temperature and humidity sensors provide real room conditions to support smarter, more responsive automation.
  • Audio Control (Requires APP-Control Server) Control audio devices throughout your home via the ABB APP-Control Server, which enables seamless integration with Sonos and BlueOS systems. Manage your audio ecosystem alongside your building automation from a single interface.

3. Door Communication — Always Know Who's There

ABB IQTouch 7" supports SIP-based communication, enabling interoperability with ABB-Welcome IP and a wide range of third-party SIP devices for maximum flexibility, broader device compatibility, and the freedom to design tailored solutions.

 

When a visitor arrives:

  • The panel instantly displays a live video feed from the outdoor station
  • Two-way audio allows clear conversation through the panel
  • Remote door release lets you unlock the entrance with a single tap
  • A visitor log keeps a record of all door events for your reference

Built on the open SIP protocol, IQTouch 7" is also compatible with third-party SIP-compliant door stations, offering maximum flexibility in system design.


4. Security You Can Trust

ABB IQTouch 7 is engineered with enterprise-grade cybersecurity at every layer.

  • KNX Data Secure — Encrypted communication across the KNX bus, protecting all device commands and status messages
  • Secure SIP (SIPS) — TLS-encrypted door communication, equivalent to online banking security
  • User authentication — Password protection and session management prevent unauthorized access
  • Secure firmware updates — All system updates are authenticated to prevent tampering
  • IEC 62443 compliant — Meets internationally recognized cybersecurity standards for industrial and building automation systems

Your building automation system stays protected — without any compromise on usability.


5. Monitor Indoor Air Quality and Environmental Conditions

A healthier building starts with better visibility.

 

IQTouch 7 continuously monitors a comprehensive set of environmental parameters in real time:

 Parameter What It Tells You
 Temperature Room comfort and climate accuracy
 Humidity Dry or damp air affecting health and wellbeing
 COâ‚‚ (Carbon Dioxide) Ventilation quality and mental alertness
 VOCs (Volatile Organic Compounds) Chemical pollutants from furniture, paint, and materials
 PM2.5 / PM10 (Fine Particles) Particulate matter relevant to respiratory health
 Ambient Brightness Natural light level for automation triggers
 Outdoor Wind Speed External conditions for shading automation

Color-coded indicators (green / blue / yellow / orange / red / purple) give users an immediate understanding of their indoor environment. Integrated notifications alert users when conditions move outside preferred levels — and can automatically trigger ventilation or air purification if configured to do so.

 


6. Real-Time Data at a Glance

All environmental and energy data is presented through intuitive dashboards with clear, visual indicators. No complex menus — just the information you need, when you need it.

  • View energy consumption in real time (kWh, kW, Volts, Amperes)
  • Monitor air quality trends over time
  • Identify inefficiencies and reduce unnecessary energy use
  • Share insights across multiple IQTouch panels throughout your building
IQTouch_KV_Living-room_AV_XX_V1-0_9AKK108472A8017_Rev_A (1)
IQTouch_KV_night

Benefits


Building Owners
Installers
System Integrators
  • Simpler Building Management: Control lighting, shading, climate, and door communication from a single, intuitive interface. Reduce complexity without sacrificing capability. 
  • Greater Security: Verify visitors, release doors, and review visitor logs — all from your ABB IQTouch panel. Enjoy peace of mind at home.
  • Improved Energy Efficiency: Intelligent automation and real-time energy monitoring reduce waste, lower utility costs, and support sustainable building operation. 
  • Healthier Indoor Environment: Continuous air quality monitoring — including COâ‚‚, VOC, PM2.5, and humidity — keeps your indoor environment healthy, comfortable, and productive.
  • Future-Ready Flexibility: Built on open standards including KNX and SIP, ABB IQTouch 7 integrates with a wide range of devices and systems. No proprietary lock-in — your building evolves as your needs change.
  • Fast, Familiar Installation: Designed to fit standard flush-mount wall boxes (VDE/BS). Minimal wall modifications, predictable installation steps, and a clean finish every time. 
  • Leverages Existing Infrastructure: Uses existing KNX TP bus and network cabling, minimizing additional material costs and installation time — ideal for both new builds and retrofits. 
  • Familiar KNX Workflow: Configured entirely through ETS 5.7 and ETS 6.4+. KNX professionals work with the tools they already know and trust — no new software, no new learning curve. 
  • Open and Flexible: Support for the open SIP protocol gives installers freedom in selecting door communication hardware. No vendor lock-in, more project flexibility. 
  • Scales with Any Project: From a single bedroom to a commercial building, ABB IQTouch 7 scales effortlessly. The same panel, the same workflow — regardless of project size.
  • Seamless ABB Integration: Integrates natively with ABB i-bus® KNX and the broader ABB building automation portfolio for a unified, professionally managed smart building platform.
  • More Functionality, Less Complexity: Combining building control, environmental monitoring, visualization, and door communication in a single device simplifies system architecture and reduces points of failure. 
  • Enterprise-Grade Security, Out of the Box: KNX Data Secure, SIPS, TLS, and IEC 62443 compliance mean security requirements are met from day one — without custom configuration or additional security hardware. 
  • Proven ABB Reliability: Built on ABB's trusted engineering quality, with a long product lifecycle, regular firmware updates, and global technical support backing every installation. 
  • Expert Support: Backed by ABB's worldwide network of KNX specialists, technical documentation, and professional service teams.

Loading documents

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language