KNX APP-Control Server



With KNX APP-Control Server - former ABB i-bus Busch-ControlTouch® -, smartphones, tablets, laptops become practical remote controls for your KNX smart home system. Coming with a new name, refreshed interface and new functionalities, it connects the KNX installation to the IP network, allowing users to control all KNX functions in buildings and homes, and enabling simplified commissioning, remote programming & enhanced troubleshooting for the installer. 

knp2
knx ryc




Endless functionality: total control, one App.

With the new functionalities and new integrations, the KNX APP-Control Server becomes a world of limitless possibilities at all fingertips.

KNX APP-Control Server benefits

Benefits for the End User



loop

FULL REMOTE MONITORING & CONTROL

The KNX APP-Control Server seamlessly integrates smartphones, tablets, and laptops as remote controls for the KNX system. By connecting the KNX installation to the IP network, it enables to conveniently monitor, control and manage all KNX functionalities, such as switching, dimming, blind and RTR control, within the building and home.

save

ENERGY SAVINGS


With Smart Energy Management in the KNX APP-Control Server, you can optimize power usage to be more self-sufficient and lower energy bills up to 30%. You can use the KNX APP-Control Server to schedule energy consuming equipment in a balanced way based on available energy, current pricing and energy demand.

 

CUSTOMIZATION

CUSTOMIZATION


End-users can easily customize the app to their specific preferences and needs, enhancing their overall experience and satisfaction. Having the option to customize the display of the control pages,  select room images and control elements, ensuring easy and intuitive operation.

 

 

smile

USER-FRIENDLY DESIGN


Now available in dark and light mode UI and UX, the user interface design is enhanced to be more intuitive, self-explaining and easier to use. The modern app design is in line with the ABB touch panels.

 

 

 

ENHANCED

ENHANCED FLEXIBILITY THORUGH INTEGRATIONS 

Thanks to KNX Bridging and multimedia integration, you can integrate solutions from Sonos and other manufacturers. Additionally, you can integrate websites for retrieving, for example, weather forecast data and link additional logic functions.

 

 

 

Benefits for the Electrical Installer and System Integrator



SIMPLIFIED

SIMPLIFIED COMMISSIONING

The update significantly simplifies the commissioning process, allowing installers to import the KNX project, start visualization, and add controls and group addresses easily via drag & drop. Additionally,  BACnet IP and Modbus TCP are now supported. The commissioning happens centrally via the ProService Portal.

Easier commissioning thanks to direct group address connection.

REMOTE

REMOTE ACCESS & PROGRAMMING

The update provides installers with the option of remote access, allowing them to program the complete KNX system remotely via a secure connection. This eliminates the need for additional trips to the site after commissioning accelerating maintenance and increase efficiency.

 

ENHANCED2

ENHANCED EFFICIENCY & TESTING

The new Graphical Logic Editor enables installers to graphically create and test both simple and complex functions in advance, thereby increasing work efficiency and helping to avoid errors.

 

EASIER

EASIER TROUBLESHOOTING 

Thanks to the KNX Telegram recorder (online + offline) installers identify issues within an installation by capturing telegrams from various devices. This enables remote troubleshooting and proactive monitoring. Additionally, the device includes a KNX router, eliminating the need for a separate purchase. In addition, the Auto Update functionality eliminates the need for the installer to visit the building site to install firmware/software updates, making the update process more convenient and efficient.

Products and Downloads

Select region / language