ABB Yurika

Versatile, Ingenious in one


KNX Control Element banner

Elevate your control experience with ABB Yurika based on ABB i-bus® KNX, the versatile solution designed to seamlessly manage a wide array of functions including lighting, air conditioning, floor heating, electric doors, blinds, and scenes. Yurika's innovative design features an intuitive LCD display that visualizes text and icons digitally, allowing for easy updates and personalization to meet your specific needs. Coupled with physical push-buttons, Yurika ensures a user-friendly interface that enhances accessibility and convenience.

Whether for commercial or residential applications, ABB Yurika is tailored to fit any environment. Special features for hospitality further enhance guest experiences, making it the ideal choice for modern hotels.

Discover the future of smart control with ABB Yurika, where technology meets simplicity and elegance.

Are you looking for support or purchase information?

Features

  • Standard Certified KNX Products: Ensures compliance with international standards for reliable performance
  • Fast, Simple, and Flexible Label Configuration: Easily configure labels through the ETS for quick setup
  • Support for Locking Functions: Prevents misuse and ensures secure installation in public areas
  • Slim Design Profile: Features a sleek profile measuring just 8.8 mm, ideal for modern aesthetics
  • Classic Color Options: Available in contemporary colors to complement various interior designs
  • Multiple Indication Methods: Supports Chinese, English, icons, and multiple colors for status indication, enhancing usability
  • Extensive Icon Database: Access a vast selection of icons to find the perfect representation for every application, with special icons for hospitality (e.g., DND, MUR, Service, Laundry)
  • Special Logic Functions for Hospitality: Includes occupancy detection logic with cardless guest presence detection, reducing reliance on additional logic modules and eliminating the need for dedicated keycard holders                                                                                

Applications

Yurika commercial
Commercial
Residential of Yurika
Residential
Hospitality of Yurika
Hospitality

Portfolio overview

Yurika control element 1-2 fold_a
Control Element 1-/2-fold
Yurika control element 2-4 fold_a
Control Element 2-/4-fold
Yurika control element 3-6 fold_a
Control Element 3-/6-fold
Yurika control element 4-8 fold_a
Control Element 4-/8-fold
Yurika control element RTC
Room Temperature Controller
Yurika control element 2-4 fold RTC
Room Temperature Controller with Control Element 2-/4-fold
yurika-control-element-2-4-room outside panel
Room Outside Panel

Colors and materials

white
Plastics
White
gold
Plastics
Champagne gold
Silver
Plastics
Silver
Black-matt
Plastics
Matt black
Stainless-steel
Metal
Stainless steel
Antique-gold
Metal
Antique gold
Macha-brown
Metal
Mocha brown

Optimized for Hospitality Excellence

Yurika lock

Elevate your hotel experience with ABB Yurika, designed specifically to meet the unique needs of the hospitality sector. Our innovative solutions enhance operational efficiency and guest satisfaction through a range of specialized features:

  • Room Outside Panel: This intuitive panel provides hotel staff with real-time status updates for each room, indicating whether it is occupied or unoccupied, if laundry is needed, or if the room requires cleaning. Key statuses such as "Make Up Room" and "Do Not Disturb" are clearly displayed, ensuring seamless communication between guests and staff.
  • Special Icons for Staff Communication: Activate specific icons through the Yurika control elements located in the hotel room. These icons are instantly visible on the Room Outside Panel, allowing staff to respond promptly to guest needs.
  • Advanced Logic Functions:
    • Our built-in cardless guest presence detection reduces reliance on additional logic modules, streamlining operations and enhancing guest convenience by eliminating the need for dedicated keycard holders.
    • Hotel staff can easily verify whether a guest is present in the room via the Room Outside Panel, facilitating efficient service and management.
With ABB Yurika, hotels can provide a superior guest experience while optimizing staff operations, making it the ideal choice for modern hospitality environments
Select region / language