Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB-Welcome indoor video station with handset, 4.3 inch

So much less and so much more

So far, the 1.8" video handset has been one of the thinnest in the market. It is favored not only because of its remarkable sleek shape, sensitive and illuminated touch button, but also because of the powerful functions. All of these are designed with consideration for users including  the group with hearing aids.

Model versions

The offering includes different color versions (Black / White), and also with induction loop (optional)

Main benefits

  • Slim indoor station with handset 
  • Extra buttons for customization like intercom, call guard unit, unlock additional door, etc.
  • Call transfer among different apartment and guard unit
  • Mute one indoor station or all indoor station in the same apartment
  • Blacklist is used to prevent unwanted call from other apartment 

Main features

  • 4.3" display with 6 touch-sensitive buttons
  • Pager function is available for parallel indoor station
  • Up to 25 images can be saved (only color version)
  • Set customized door open password
  • Automatic unlock with up to 2 time ranges
  • One-man commissioning With decimal jumpers
  • Optional by surface mounted or desktop mounted

 

Are you looking for support or purchase information?

Contact us

USA Technical Support: 888-862-3289
Customer Service: 888-862-3290

7:00 a.m. – 5:30 p.m., CST, Monday–Friday

Email