The magic to make single product behave as many products lies in different setting modes. The button of audio module can be set with many functions, such as calling guard unit or switching on light according to requirement.
ABB-Welcome outdoor audio station, which is robust and resistant to environmental influences, is available in aluminium alloy brushed and studio white matte.