Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

doGATE automation server

The integral automation solution for intelligent buildings.


With Newron doGATE ABB and Busch-Jaeger offer the system integrator the possibility of simple integration of different protocols into the building automation system.

doGATE is an automation server optimized to doMOOV that is equipped with all necessary physical interfaces, which can also take over backup and remote control functions related to rooms.

doMOOV is a building management software for building automation and makes possible the exchange of data between different protocols. The user-friendly interface and the simple internal structure ensure short programming times and facilitate modification and adaptation.

MOOVnGROUP is an engineering tool, which as application for the KNX commissioning software ETS4 with a graphic user interface, facilitates the setup and editing of KNX projects. Here for example group addresses are automatically generated. 

Main benefits

  • Automation server that works functionally stable
  • Attuned to the requirements of functional buildings and the building management software doMOOV
  • Makes available all necessary interfaces
  • Redundancy: can be defined as backup device
  • Additional functions: virtual remote control and Web Dashboard

Main Features   

  • User-friendly HMI (Human Machine Interface)
  • Supports decentralized IT structure
  • Multi-protocol gateway – supports the protocols: KNX, LonWorks, BACnet, Modbus, M-bus
  • Universal SCADA server OPC, BACnet, oBIX
  • Integrated services: schedule /calendar, trends, alarms

Are you looking for support or purchase information?