A printing house with a difference

printing_house_1183x353

Manufacturing and office space combined

Located in Central and Eastern Europe is located in Szczecin, western Poland. On 5,000 square meters, Print Group, the owner of “Booksfactory”, has created an office part and a production hall, where nearly 100 book titles are manufactured every day on efficient digital printing machines, mostly for international publishers from Western Europe.







prin_house_2_292x146jpg
building-control-292x146

Truly smart with full building control

Equipped with a building automation system, wiring products and electrification solutions including motion detectors, temperature sensors and systems for monitoring energy consumption in individual rooms, makes the ‘Booksfactory’ an intelligent building; and gives complete control over heating, ventilation, air-conditioning, lighting and shutters. Furthermore, it helps save energy and reduce building maintenance costs.





The ideal workplace

Creating the most comfortable environment, including lighting and temperature control is paramount for workforce productivity. Temperature adjustment inside the premises or lighting control depends on the presence of people in a room and can be controlled from a tablet or a smartphone. Every employee can also individually adjust the temperature and lighting within his/her workplace.

The entire building is divided into heating zones to enable users to set a comfortable temperature for their zone or let the system set it automatically. In addition, once you finish your work, you can use your tablet or smartphone to check if the windows are shut, and turn off the lights, air-conditioning or heating remotely.



workplace_2-292x146
workplace-292x146

Not letting the outside in

The automation system selects the heating or air-conditioning level based on the outside temperature and data from sensors, thermostats and presence detectors installed within the premises. When a window is open in a room, for example, the system automatically turns off the air-conditioning. When employees leave a room or when the alarm is armed and all lighting circuits are off, the temperature is lowered. The functions can be easily modified or customized to the client’s specific needs.

Employee security is also ensured with an alarm system, using access control features and an entry/exit monitoring system. This is a very useful feature for manufacturing companies, especially in the printing industry where there may be critical emergency situations and evacuation becomes necessary.

 


Discover more

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language