Marina Mall Abudhabi

Retail

The Marina Mall in Abudhabi is one of the largest shopping centres in the world.

What were the challenges in fulfilling the wishes of the customer?

The time frame for installation and commissioning was at a minium.

Why was the decision for a KNX solution made?

The open protocol of KNX allows an easy system integration with other 3rd party products and systems.

Applications

Lighting Control and Regulation

  • Switching
  • Central Control
  • Time Control
  • Daylight Dependant Switching
  • Light Scenes

Operation, Indication and Visualisation

  • LCD Display

Interfacing to other Building Systems

  • Connection to other Systems via Analogue or Digital Inputs

Key Data

General Facts

Owner / Investor

National Investments

Location

UAE, Abudhabi

Type of Building

Retail

Year of Construction

2000

Consultant

Ian Banham

Integrator / Contractor

ETA/VOLTAS

Floor Space (m²)

125,000 m²

No. of Floors

4

KNX Installation Facts

Number of Lines

18

Number of Components

900

Construction Volume

85 Mio. EUR

KNX Proportion in the Construction Volume

0.45 Mio. EUR                                     

Photos

Select region / language