MIMA House

Hospitality

MIMA House is an exquisite dwelling manufactured in northern Portugal. It is unique for its ability to be reconfigured by the owners in project and also post-delivery. The interior walls consist of lightweight panels that can be easily relocated or removed by two people. Several years have been spent refining the concept in order to arrive at a finished product that would be quick to manufacture, easy to assemble, of good quality and affordable.

MIMA House has been awarded Building of The Year 2011 by the world’s most renowned architecture platform Archdaily.

Automation Solution: 


The main challenge was to ensure that the home owner, who lives in the house is not simply a user of the home automation system but is also a creator of the same. Usually home automation systems are difficult to understand and to use, always requiring a professional to install and program. Once the project is completed every change requires the engagement of a professional anew. ABB-free@home, unlike others, included the home user into the system, gave him control and made him a legitimate programmer.


Why was the decision for a Building Automation solution made:  

  • Simplicity 
  • Security 
  • Time Programs
  • Lower cost 
  • Constant updates 
  • Easy reprogramming set of scenes by the end user

Were measures to increase the energy efficiency of the building already included during the planning phase?


Yes. The main measures to increase energy efficiency were constant light control using the weather station, the use of natural heating and cooling with automatic blind control and the geofencing function which allows to switch off everything when all users have left the house. 

 

Applications

Lighting Control and Regulation

  • Switching, Dimming
  • Central/Grouped/Time Control
  • Daylight dependend light control
  • Light Scenes
  • Presence dependent Control


Shading

  • Time Control
  • Weather dependent Switching (Wind, Rain, Frost)
  • Movement to preset Positions
  • Sun Position dependent Control (Light Steering, Glare Protection)
  • Central Control


Heating, Ventilation and Air Conditioning (HVAC)

  • Window Position dependent Control
  • Presence dependent Control


Security and Fault Monitoring

  • Peripheral Protection
  • Internal Surveillance
  • Smoke Detection
  • Water Detection
  • Gas Detection
  • Presence Simulation

Operation, Indication and Visualization

  • Display Panel
  • Control via Smart Device (App)


Remote Access and Control

  • Remote Control via Internet / Telephone


Door Entry Solution

Other Applications

  • Alexa, Sonos



Key Data

General Facts

Owner / Investor

Private Owner

Location

Sintra, Portugal

Type of Building

Private Homes and Villas

Year of Construction

2017

Architect

https://www.mimahousing.com/  

Consultant

ND

Integrator / Contractor

Electrival contractor: Electrician / Owner 

Construction Volume

 500K
Electrical Installation

 25k
BA part (%)

 10%

Photos

Select region / language