ShenZhen Airport

Transportation

When the new part of ShenZhen International Airport was built the decision was made for the ABB i-bus®. The construction took 1 year, from February 2003 to February 2004. The ABB i-bus®controls all the lighting systems of the public area, mainly by a central computer.

What were the challenges in fulfilling the wishes of the customer?

The challenge was to display the contact status on a central computer.

Why was the decision for a KNX solution made?

The complete range and functionality of the ABB modular DIN rail system as well as the open protocol of KNX allowing easy system integration with other 3rd party products and systems and the high quality performance of KNX system were reasons for the decision.

Applications

Lighting Control and Regulation

  • Switching
  • Central Control
  • Time Control
  • Light Scenes

Central Automation

  • Complex Logical Operations
  • Time Control

Other Applications

  • Optical fibre interface communication for long distance link

Key Data

General Facts

Owner / Investor

ShenZhen Airport Co. Ltd.

Location

China, ShenZhen

Type of Building

Transportation

Year of Construction

2004

Consultant

North East (ShenZhen) Design Institute

Integrator / Contractor

ShenZhen Farad Complete Equipment Co. Ltd.

Floor Space (m²)

38,000 m²

No. of Floors

4

No. of Offices / Rooms

17

KNX Installation Facts

Number of Lines

4

Number of Components

150

Construction Volume

60,000,000 EUR

KNX Proportion

0.025%                                                         

Photos

Select region / language