Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

WavePro-II

Busway provides a safe, convenient, cost effective means of carrying power between Low Voltage equipment and distributing power over a broad area in order to use "Drops" to feed various loads.

WavePro-II busway design with all-aluminum housing and sandwich structure provides perfect heat dissipation performance. Aluminum as low magnetic material can effectively reduce the eddy current hysteresis loss. It is particularly suitable for applications such as high-rise commercial buildings, industrial plants, etc.

 

Features
  • All aluminum housing with ripples on side plate for better heat dissipation
  • New mistake proof feature at joint
  • Automatic rivet assembly 
  • IP41, IP54 and IP65 are available for different applications


Document download