Select Language
  • English
  • 中文
Elastimold-logo

Tru-Break™ switchgear module

Because there’s no room for doubt when it comes to safety.

No one should have to guess whether it’s safe to do their job. With the Tru-Break switchgear module, the answer it always clear. Elastimold® solid-dielectric molded vacuum switches, interrupters and switchgear are now available with the Tru-Break switchgear module that makes it easy for linemen to switch the handle to the open position and visually verify the isolating gap in the conducting path.


Safety

Reliability

Flexibility

Elastimold-Tru-Break-switchgear-module-picto-viewing-windows Elastimold-Tru-Break-switchgear-module-picto-maintenance-free-operation Elastimold-Tru-Break-switchgear-module-picto-completely-modular
Easy to see
viewing windows
Maintenance free
operation*
Completely
modular
Elastimold-Tru-Break-switchgear-module-picto-dead-front-construction Elastimold-Tru-Break-switchgear-module-picto-harsh-conditions Elastimold-Tru-Break-switchgear-module-picto-retro-fit-options
Dead front
construction
Withstands
harsh
conditions
Retro-fit options
available on existing
switchgear

*Tru-Break switchgear module is considered maintenance-free because it contains no oil or gas to monitor or maintain.
Elastimold-Tru-Break-switchgear-module

Links and downloads

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language