Nordicab cable distribution cabinets

Made to make life easier, built to last a lifetime

Based on our proven platform, Nordicab cable distribution cabinets include improvements and features requested by our customers, which make life easier for installation engineers. They resist both impacts and the elements, and ensure durability and safe, reliable electrical distribution in all environments.


Easy installation

The new Nordicab low voltage distribution cabinet with the Z-busbar system enables safer and more convenient installation. More space for cabling and connection and a new solution for the pull-out legs makes life easier for installers. It’s a complete solution that’s designed to work together as a system.

Improved design

The design incorporates numerous improvements that we developed in response to customer feedback. The design has been modernized and improved both inside and out.

Proven reliability

Nordicab is built to provide many years of continuous, trouble-free operation. With verified IEC 61439-5 arctic climate impact resistance and IP34D ingress protection it is durable enough for the harshest weather conditions.

ABB_Nordicab_closed

Are you looking for support or purchase information?

Products and documents browser

Select region / language