Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Distribution board for standby power

CDCR 63, SDCR 125

Kabeldon pre-assembled distribution board with standby power switch, inlet and metering is available in two variants:

– CDCR 63 with direct kWh metering
– SDCR 125 with transformer metering
The foundation of CDCR 63 is integrated in the enclosure both for putting up on the floor indoors, and in the ground for installation outdoors.
For SDCR 125 the choice of foundation is dependent to putting up indoors on the floor or fixed on the wall; or also installation outdoors in the ground.
The distribution boards with standby power switch are adapted to the earthing system type TN-C-S.


Main benefits
  • Enclosures are tested according to  IEC 61439-5 and fulfill the requirements for use in arctic climate.
  • Complete with all essential components for connecting the service cable. Outgoing groups are not included.

Are you looking for support or purchase information?

Products browser