Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Metered public lighting pillars

GBC 6338, GBC 6338 UR

Kabeldon pre-assembled lighting pillars for controlling and measuring the output fuse-switch-disconnectors. Used, for example in connection with timer or light relay. Available in two variants: With or without astronomical clock.
– GBC 6338: pre-assembled lighting pillars.
– GBC 6338 UR, pre-assembled lighting pillars with astronomical clock.
A meter panel and a contactor with rated current 63 A are included. Fundament for installation in the ground is also included.


Main benefits
  • Flexible solutions for lighting installations.
  • Easy to make up with service outlet including residual current device.
  • Possibility to be completed with several outgoing groups when needed.

Are you looking for support or purchase information?

Documents and products browser