Ekip UP Control and Control+

Ekip UP Control and Control+ are the power management unit for demand response and microgrid control applications.

Ekip UP Control simply introduces load and generation management in the plant, cutting power billing for end-users and making the electrical system ready for demand response programs, leveraging on dedicate protocols like openADR. Utilities or load aggregators can set the power flow at the point of common coupling, sending specific signals to Ekip UP Control, based on grid ancillary service, weather forecasts or pricing strategies.

Ekip UP Control+ leverages the demand control capability plus protections, ensuring a complete solution. It is the best digital product in the family, satisfying plug&play commissioning in comparison with complex PLCs (programmable logic controller) or scada systems. Ekip UP Control+ uploads the software solutions from all-in-one, as it is the way to turn on existing plants in low voltage microgrids.

EkipUP_Control_1280x720

Discover more

Select region / language