Design Institutes

UP-load

Ekip UP uploads software solutions of the all-in-one ecosystem.

The same multi-purpose product is available in 5 different versions, so to cover the specific requirement for each application with a modular and scalable approach. Package selling upload-model guarantees modularity and flexibility in every project, where the unit uploads sw-based innovations, like interface protections for switch disconnector or gateway connectivity for a molded case circuit breaker. It is suitable from 40kW to 4MW architectures, targeting a spread range of market cases in a single product.

Discover more

Select region / language