UP-grade
Ekip UP is the unit that upgrades the electronics of old facilities making them digital.
The smart unit connects the existing plant to supervision systems, also cloud-based like ABB Ability™ Electrical Distribution Control System, guaranteeing remote monitoring to allocate the different resources. It optimizes the service continuity and the energy efficiency thanks to embedded software solutions, saving until 30% operational cost. Ekip UP is a cost-effective answer to retrofit every kind of electrical distribution system compared with other retrofitting alternatives, avoiding also downtime.