Ekip UP Monitor

Ekip UP Monitor is the multi-purpose multi-meter for energy measurement with embedded network analyser, data loggers, advanced connectivity and gateway for cloud communication.

Main energy parameters metering is guaranteed by Ekip UP open or closed rogowski coils, with or without external voltage sensors depending on specification required. The entire measurement chain enables:

    • Current class 1
    • Voltages class 0,5
    • Power class 2

Ekip UP Monitor understands the quality of power detecting the values according to IEC61000-4-30 by an integrated network analyser:

    • Average Voltage value
    • Short Voltage interruptions and spikes
    • Slow Voltage sags and swells
    • Voltage unbalance
    • Harmonic analysis

Data loggers with two independent memory buffers support quick diagnosis after a triggered event.

Thanks to plug-in cartridge modules, it is very simple to share Ekip UP 3000 data with supervision systems, guaranteeing modularity for each application. The configuration is easy using the graphic-friendly commissioning tool Ekip Connect 3.0. Full connectivity for system integration and power automation can be achieved in the same unit with up to 4 protocols that can be chosen among fieldbus protocol, with possible redundancy:

    • Modbus TCP, Modbus RTU, Profinet, Profibus, DeviceNet, IEC 61850, Ethernet/IP, openADR, Ekip Link.

Embedded gateway for the plant integration into the cloud-based platform ABB Ability Electrical Distribution Control System. Ekip UP make every switchboard smart, enabling for remote monitoring everywhere by any laptop or tablet.

EkipUP_Monitor_390x390

Discover more

Select region / language